Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
(144)Industrial Protocol / Data Bus Cable
(343)Audio Cable
(528)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
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
(12389)Indoor Fiber Cable
(1428)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
(10)Patch Panels & Components
(778)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)OSDP Reader Cable, 1 Pair 24 AWG stranded (7x32) tinned copper (data) with foam PE insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (7x26) Bare copper conductor (power) LSZH, Eca
Life Cycle Status: Capability
Suitable Applications: | OSDP Readers, RS-485, Serial Data, Access Control |
Element | Size | Stranding | Material | Notes |
---|---|---|---|---|
Data Pair(s) | 24 AWG | 7x32 | TC - Tinned Copper | Twisted Pair Configuration |
Power Pair(s) | 18 AWG | 7x26 | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Data Pair(s) | PE - Polyethylene (Foam) | 1.87 mm (0.0736 in) | White/Blue Stripe & Blue/White Stripe |
Power Pair(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.7 mm (0.067 in) | Black & Red |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Power Pair(s) |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.6 mm (0.024 in) | 5.80 mm (0.228 in) | Yes |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Data Pair(s) | 79 Ohm/km (24 Ohm/1000ft) | 43 pF/m (13 pF/ft) | 24 pF/ft (79 pF/m) | 79 pF/m (24 pF/ft) | 120 Ohm | 76% | 3.8 Amps per Conductor at 25ºC (22 AWG) |
Power Pair(s) | 22.6 Ohm/km (6.89 Ohm/1000ft) |
Operating |
---|
-30°C To +70°C |
Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Non-Halogenated, Sunlight Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Notes: | This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 6km for the first order. This product will have Orange as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 1502ELW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.4 Revision Date: 06-19-2025 |