(109)OSDP Reader Cable, 1 Pair 24 AWG stranded (7x32) tinned copper (data) with foamPE insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (7x26) Bare copper conductor (power) LSZH
Life Cycle Status: Capability
Suitable Applications: | OSDP Readers, RS-485, Serial Data, Access Control |
Element | Size | Stranding | Material | Notes |
---|---|---|---|---|
24 AWG | 24 | 7x30 | TC - Tinned Copper | Twisted Pair Configuration |
18 AWG | 18 | 7x26 | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
18 AWG | PE - Polyethylene (Foam) | 1.87 mm (0.0736 in) | White/Blue Stripe & Blue/White Stripe |
24 AWG | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.7 mm (0.067 in) | Black & Red |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Power Pair(s) |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 6.5 mm (0.26 in) | Yes |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Data Pair(s) | 79 Ohm/km (24 Ohm/1000ft) | 43 pF/m (13 pF/ft) | 24 pF/ft (79 pF/m) | 79 pF/m (24 pF/ft) | 120 Ohm | 76% | 3.8 Amps per Conductor at 25ºC (22 AWG) |
Power Pair(s) | 22.6 Ohm/km (6.89 Ohm/1000ft) |
Operating |
---|
-30°C To +70°C |
Environmental Suitability: | Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Dca-s1,d2,a1 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Notes: | This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 6km for the first order. This product will have Orange as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 1502ELW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.8 Revision Date: 06-27-2024 |