Security & Commercial Audio Cable, 6-18 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca
| Suitable Applications: | Commercial applications |
| Size | Stranding | Material |
|---|---|---|
| 18 | 7x26 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.2 mm (0.0079 in) | 1.5 mm (0.059 in) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 8.85 mm (0.348 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 21.3 Ohm/km (6.49 Ohm/1000ft) | 125 pF/m (38.1 pF/ft) | 224 pF/m (68.3 pF/ft) | 3.5 Amps per Conductor |
| Nom Outer Shield DCR: | 21.6 Ohm/km (6.58 Ohm/1000ft) |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C to +70°C |
| Installation Min. |
|---|
| 88.5 mm (3.48 in) |
| Max. Pull Tension: | 610 N (140 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.357 Revision Date: 12-16-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4345FE.00500 | Gray | Reel | 500 m | 8719605006868 |
| 4345FE.K0500 | Gray | Reel | 500 m | 8719605006875 |