(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)Security & Commercial Audio Cable, 4-18 AWG stranded bare copper pairs with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR B2ca
Life Cycle Status: Capability
Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
18 | 7x26 | BC - Bare Copper | 1.22 mm | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.72 mm | 0.05 mm | 0.26 mm |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Pair 3 | Black & Green |
Pair 4 | Black & Blue |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | AWG24/7 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.5 mm | 1.2 mm | Yes |
Table Notes: | Ripcord provided under sheath |
Description |
---|
4 pairs twisted |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
21.3 Ohm/km | 21.9 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
125 pF/m | 224 pF/m |
Max. Recommended Current [A] |
---|
3.5 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temperature Range: | -20°C To +70°C |
Storage Temperature Range: | -30°C to +70°C |
Operating Temperature Range: | -20°C To +70°C |
Max. Pull Tension: | 320 N |
Min. Bend Radius During Installation: | 95 mm |
Min Setting Radius: | 47 mm |
CPR Euroclass: | B2ca-s1,d1,a1 |
Environmental Space: | Indoor - Euroclass B2ca |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Grey as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4341FLW. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.4 Revision Date: 04-07-2025 |