Product Hierarchy
Product Hierarchy

4342FE - Security & Sound, 3 Pairs 18 AWG BC, LSZH, Shielded, Eca


Security & Commercial Audio Cable, 3-18 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Commercial applications

Construction Details

Conductor
SizeStrandingMaterial
187x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.2 mm (0.0079 in)1.5 mm (0.059 in)Black & Red, Black & White, Black & Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)6.8 mm (0.27 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
21.3 Ohm/km (6.49 Ohm/1000ft)125 pF/m (38.1 pF/ft)224 pF/m (68.3 pF/ft)3.5 Amps per Conductor
Nom Outer Shield DCR: 21.9 Ohm/km (6.68 Ohm/1000ft)
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C to +70°C
Bend Radius
Installation Min.
68 mm (2.7 in)
Max. Pull Tension: 320 N (72 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.352 Revision Date: 04-13-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4342FE.00500GrayReel500 m8719605006837
4342FE.K0500GrayReel500 m8719605006844
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product