(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Surveillance, CCTV, RG-6, 18 AWG solid bare copper, foam PE core, 92% bare copper braid, LSZH jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 6 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Solid | 1.02 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.75 mm (0.266 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.78 dB/100m |
| 10 MHz | 2.1 dB/100m |
| 50 MHz | 4.92 dB/100m |
| 100 MHz | 6.56 dB/100m |
| 200 MHz | 9.51 dB/100m |
| 400 MHz | 13.8 dB/100m |
| 700 MHz | 18.4 dB/100m |
| 900 MHz | 21 dB/100m |
| 1000 MHz | 23 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 21 Ohm/km (6.4 Ohm/1000ft) | 16.4 Ohm/km (5.00 Ohm/1000ft) | 53.4 pF/m (16.3 pF/ft) | 75 Ohm | 83% |
| Voltage Rating |
|---|
| 300 V RMS |
| Operating | Storage |
|---|---|
| -30°C To +70°C | -30°C To +70°C |
| Stationary Min. | Installation Min. |
|---|---|
| 33.75 mm (1.329 in) | 67.5 mm (2.66 in) |
| Max. Pull Tension: | 30 N (6.7 lbf) |
| Bulk Cable Weight: | 52 kg/km (35 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.327 Revision Date: 09-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 433945.01500 | Black | Reel | 500 m | 8719605127570 |
| 433945.00100 | Gray | Reel | 100 m | 8719605006790 |
| 433945.00500 | Gray | Reel | 500 m | 8719605006806 |