Product Hierarchy
Product Hierarchy

4306UE - Security & Sound, 8 Conductor 18 AWG BC, LSZH, Eca


Security & Commercial Audio Cable, 8-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)818 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.2 mm (0.0079 in)1.5 mm (0.059 in)Black, Red, White, Green, Brown, Blue, Orange, Yellow
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)6.1 mm (0.24 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 6.1 mm (0.24 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)21.3 Ohm/km (6.49 Ohm/1000ft)100 pF/m (30 pF/ft)3.5 Amps per Conductor

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.Installation Min.
30.5 mm (1.20 in)61 mm (2.4 in)
Max. Pull Tension: 320 N (72 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.318 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4306UE.00100GrayReel100 m8719605006745
4306UE.00305GrayReel305 m8719605006752
4306UE.00500GrayReel500 m8719605006769
4306UE.K0500GrayReel500 m8719605129277
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product