Product Hierarchy
Product Hierarchy

4304UE - Security & Sound, 6 Conductor 18 AWG BC, LSZH, Eca


Security & Commercial Audio Cable, 6-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)618 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.2 mm (0.0079 in)1.5 mm (0.059 in)Black, Red, White, Green, Brown, Blue
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)5.6 mm (0.22 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 5.6 mm (0.22 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)21.3 Ohm/km (6.49 Ohm/1000ft)80 pF/m (24 pF/ft)3.5 Amps per Conductor

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.Installation Min.
28 mm (1.1 in)56 mm (2.2 in)
Max. Pull Tension: 280 N (63 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.321 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4304UE.00500GrayReel500 m8719605006707
4304UE.K0500GrayReel500 m8719605160096
Date: 1998-01-01
PDF_913604.pdf
No accessories are available for this product