Product Hierarchy
Product Hierarchy

4302FLV - Security & Sound, 4 Conductor 18 AWG BC, LSZH, Shielded, B2ca


Security & Commercial Audio Cable, 4-18 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR B2ca

Life Cycle Status: Capability

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Product Life Cycle

Life Cycle: Capability - the product is not yet standardly available for orders but can be manufactured

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)418 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.25 mm (0.0098 in)1.72 mm (0.0677 in)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.0 mm (0.039 in)6.5 mm (0.26 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 6.5 mm (0.26 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)21.3 Ohm/km (6.49 Ohm/1000ft)85 pF/m (26 pF/ft)150 pF/m (46 pF/ft)4 Amps per conductor @ 25°C
Nom Outer Shield DCR: 23.6 Ohm/km (7.19 Ohm/1000ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.Installation Min.
33 mm (1.3 in)65 mm (2.6 in)
Max. Pull Tension: 180 N (40 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: B2ca-s1a,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4302FLW. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.4 Revision Date: 06-19-2026
PDF_913604.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product