Product Hierarchy
Product Hierarchy

4302FE - Security & Sound, 4 Conductor 18 AWG BC, LSZH, Shielded, Eca


Security & Commercial Audio Cable, 4-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)418 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.2 mm (0.0079 in)1.5 mm (0.059 in)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)4.8 mm (0.19 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 4.8 mm (0.19 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)21.3 Ohm/km (6.49 Ohm/1000ft)70 pF/m (21 pF/ft)150 pF/m (46 pF/ft)4 Amps per Conductor
Nom Outer Shield DCR: 23.6 Ohm/km (7.19 Ohm/1000ft)
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.Installation Min.
24 mm (0.94 in)48 mm (1.9 in)
Max. Pull Tension: 170 N (38 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.536 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4302FE.00100GrayReel100 m8719605006592
4302FE.K0100GrayReel100 m8719605183682
4302FE.001000GrayReel1,000 m8719605006608
4302FE.K01000GrayReel1,000 m8719605006622
4302FE.00500Gray, RAL 7032Reel500 m8719605006615
4302FE.K0500Gray, RAL 7032Reel500 m8719605006639
4302FE.K1500PurpleReel500 m8719605202307
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product