Product Hierarchy
Product Hierarchy

4300ULW - Security & Sound, 2 Conductor 18 AWG BC, LSZH, Cca


Security & Commercial Audio Cable, 2-18 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR Cca

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems, Control Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.25 mm (0.0098 in)1.72 mm (0.0677 in)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.0 mm (0.039 in)5.5 mm (0.22 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 5.5 mm (0.22 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)21.3 Ohm/km (6.49 Ohm/1000ft)100 pF/m (30 pF/ft)4 Amps per conductor @ 25°C

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.Installation Min.
28 mm (1.1 in)55 mm (2.2 in)
Max. Pull Tension: 90 N (20 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1a,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.191 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4300ULW.011000BlueReel1,000 m8719605201492
4300ULW.00500GrayReel500 m8719605177711
4300ULW.03305OrangeReel305 m8719605232373
4300ULW.02305WhiteReel305 m8719605232274
PDF_913604.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product