(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Security & Commercial Audio Cable, 2-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.2 mm (0.0079 in) | 1.5 mm (0.059 in) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 4 mm (0.16 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Overall Cable Diameter (Nominal): | 4 mm (0.16 in) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 21.3 Ohm/km (6.49 Ohm/1000ft) | 60 pF/m (18 pF/ft) | 5 Amps per Conductor |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Stationary Min. | Installation Min. |
|---|---|
| 20 mm (0.79 in) | 40 mm (1.6 in) |
| Max. Pull Tension: | 90 N (20 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.355 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4300UE.00100 | Gray, RAL 7032 | Reel | 100 m | 8719605006516 |
| 4300UE.00500 | Gray, RAL 7032 | Reel | 500 m | 8719605006523 |
| 4300UE.K0500 | Gray, RAL 7032 | Reel | 500 m | 8719605006547 |
| 4300UE.01500 | White | Reel | 500 m | 8719605144065 |
| 4300UE.011000 | White | Reel | 1,000 m | 8719605006530 |