HOOK-UP WIRE, 1 Conductor 26 AWG (7/34) TC - Tinned Copper, PVC, Semi Rigid Insulation, AWM/STYLE 1061 80C, VW-1, CSA AWM I A/B, CSA FT1 AWM I A/B, FT1 UL FT1, VW-1; CSA FT1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Insulated Wire | 1 | 26 AWG | 7x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Insulated Wire | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.039 in (0.99 mm) | Lt Blue |
| Nom. Diameter |
|---|
| 0.039 in (0.99 mm) |
| Overall Cable Diameter (Nominal): | 0.039 in (0.99 mm) |
| Element | Nom. Inductance |
|---|---|
| Insulated Wire | 0.06 µH/ft (0.20 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (AWM 1061) | 300 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 80°C | -10°C To +80°C |
| Stationary Min. |
|---|
| 0.4 in (10 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 FT1 Loading, FT1 |
| AWM Compliance: | AWM 1061, AWM I A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.96 Revision Date: 06-30-2026 |
| Item # | Putup Type | Length |
|---|---|---|
| 422607 VI005 | Reel | 100 ft |
| 422607 GR005 | Reel | 100 ft |
| 422607 BR005 | Reel | 100 ft |
| 422607 BK005 | Reel | 100 ft |
| 422607 BL005 | Reel | 100 ft |
| 422607 SL005 | Reel | 100 ft |
| 422607 RD005 | Reel | 100 ft |
| 422607 OR005 | Reel | 100 ft |
| 422607 WH005 | Reel | 100 ft |
| 422607 YL005 | Reel | 100 ft |
| 422607 BR001 | Reel | 1,000 ft |
| 422607 BK001 | Reel | 1,000 ft |
| 422607 SL001 | Reel | 1,000 ft |
| 422607 VI001 | Reel | 1,000 ft |
| 422607 WH001 | Reel | 1,000 ft |
| 422607 YL001 | Reel | 1,000 ft |
| 422607 OR001 | Reel | 1,000 ft |
| 422607 GR001 | Reel | 1,000 ft |
| 422607 BL001 | Reel | 1,000 ft |
| 422607 RD001 | Reel | 1,000 ft |
| 422607 BR013 | Reel | 5,000 ft |
| 422607 BK013 | Reel | 5,000 ft |
| 422607 WH013 | Reel | 5,000 ft |
| 422607 RD013 | Reel | 5,000 ft |
| 422607 BL013 | Reel | 5,000 ft |
| 422607 OR013 | Reel | 5,000 ft |
| 422607 YL013 | Reel | 5,000 ft |
| 422607 GR013 | Reel | 5,000 ft |