(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Security & Commercial Audio Cable, 4-16 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
| Size | Stranding | Material |
|---|---|---|
| 16 | 19x29 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.2 mm (0.0079 in) | 1.8 mm (0.071 in) | Black, Red, White, Green |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 5.35 mm | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 13.8 Ohm/km (4.21 Ohm/1000ft) | 85 pF/m (26 pF/ft) | 5 A |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 53.5 mm |
| Max. Pull Tension: | 240 N (54 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.292 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4202UE.00100 | Gray | Reel | 100 m | 8719605006462 |
| 4202UE.00500 | Gray | Reel | 500 m | 8719605006479 |