Product Hierarchy
Product Hierarchy

4202FE - Security & Sound, 4 Conductor 16 AWG BC, LSZH, Shielded, Eca


Security & Commercial Audio Cable, 4-16 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
SizeStrandingMaterial
1619x29BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.2 mm (0.0079 in)1.8 mm (0.071 in)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)5.45 mm (0.215 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 5.45 mm (0.215 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
13.1 Ohm/km (3.99 Ohm/1000ft)120 pF/m (37 pF/ft)220 pF/m (67 pF/ft)5 A
Nom Outer Shield DCR: 15.4 Ohm/km (4.69 Ohm/1000ft)
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
54.5 mm (2.15 in)
Max. Pull Tension: 240 N (54 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.514 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4202FE.00100GrayReel100 m8719605006431
4202FE.00500Gray, RAL 7032Reel500 m8719605006448
4202FE.K0500Gray, RAL 7032Reel500 m8719605006455
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product