Security & Commercial Audio Cable, 3-16 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Dca
Life Cycle Status: Capability
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
| Life Cycle: | Capability - the product is not yet standardly available for orders but can be manufactured |
| Size | Stranding | Material |
|---|---|---|
| 16 AWG | 19x29 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.2 mm (0.0079 in) | 1.8 mm (0.071 in) | Black, Red, White |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 4.85 mm (0.191 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Overall Cable Diameter (Nominal): | 4.85 mm (0.191 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 13.8 Ohm/km (4.21 Ohm/1000ft) | 80 pF/m (24 pF/ft) | 6.25 Amps per Conductor |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 48.5 mm (1.91 in) |
| Max. Pull Tension: | 230 N (52 lbf) |
| Environmental Suitability: | Indoor - Euroclass Dca, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d2,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 4km for the first order. This product will have Grey as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4201UE plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
| Update and Revision: | Revision Number: 0.4 Revision Date: 06-25-2026 |