Product Hierarchy
Product Hierarchy

4104FE - Security & Sound, 6 Conductor 14 AWG BC twisted cable, LSZH, Shielded, Eca


Security & Commercial Audio Cable, 6 twisted 14 AWG stranded bare copper conductors with polypropylene insulation , Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

Life Cycle Status: Capability

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
SizeStrandingMaterial
1419x27BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.28 mm (0.011 in)2.34 mm (0.0921 in)Black, Red, White, Green, Brown, Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.5 mm (0.020 in)8.2 mm (0.32 in)Yes
Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 8.2 mm (0.32 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
8.3 Ohm/km (2.5 Ohm/1000ft)160 pF/m (49 pF/ft)290 pF/m (88 pF/ft)3.5 Amps per Conductor
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
82 mm (3.2 in)
Max. Pull Tension: 600 N (130 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
ISO/IEC Compliance: IEC 61034-2 - Smoke Density Min Transmittance = 60%
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4204FE. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.5 Revision Date: 06-19-2025
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product