Product Hierarchy
Product Hierarchy

4102ULV - Security & Sound, 4 Conductor 14 AWG BC, LSZH


Security & Commercial Audio Cable, 4-14 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR B2ca

Life Cycle Status: Capability

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems, Control Systems

Physical Characteristics (Overall)

Conductor
AWGNominal Diameter
141.8 mm
Conductor Count: 4
Insulation
TypeMaterialNominal DiameterDiameter +/- ToleranceNominal Wall Thickness
InsulationLSZH - Low Smoke Zero Halogen (Flame Retardant)2.35 mm0.05 mm0.28 mm
Color Chart
Number
Wire 1
Wire 2
Wire 3
Wire 4
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)8.0 mm1.2 mmYes
Table Notes: Ripcord provided under sheath

Construction and Dimensions

Cabling
Description
4 wires twisted

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
8.3 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
130 pF/m
Current
Max. Recommended Current [A]
6.4 A

Temperature Range

Storage Temperature Range: -30°C To +70°C

Mechanical Characteristics

Max. Pull Tension: 400 N
Min. Bend Radius During Installation: 80 mm
Min Setting Radius: 40 mm

Standards

CPR Euroclass: B2ca-s1,d1,a1

Applicable Environmental and Other Programs

Environmental Space: Indoor - Euroclass B2ca

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%

Product Notes

Notes: "This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4300FLW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation."

History

Update and Revision: Revision Number: 0.5 Revision Date: 08-22-2025
Date: 2015-09-30
No accessories are available for this product