Product Hierarchy
Product Hierarchy

4102UE - Security & Sound, 4 Conductor 14 AWG BC, LSZH


Security & Commercial Audio Cable, 4-14 AWG stranded (19x27) bare copper conductors with polyolefin insulation, FRNC/LSZH jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems, Control Systems

Construction Details

Conductor
SizeStrandingMaterial
14 AWG7x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.28 mm (0.011 in)2.34 mm (0.0921 in)Black, Red, White, Green
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)6.8 mm (0.27 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 6.8 mm (0.27 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-Cond
8.3 Ohm/km (2.5 Ohm/1000ft)75 pF/m (23 pF/ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
68 mm (2.7 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.283 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4102UE.K0500GrayReel500 m8719605226556
4102UE.00305Gray, RAL 7032Reel305 m8719605006264
4102UE.01300OrangeReel300 m8719605192479
Date: 2015-09-30
PDF_913604.pdf
No accessories are available for this product