Security & Commercial Audio Cable, 3-14 AWG stranded (19x27) bare copper conductors with polyolefin insulation, FRNC/LSZH jacket with ripcord.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
| Nom. Thickness | Ripcord |
|---|---|
| 0.4 mm (0.016 in) | Yes |
| Max. Conductor DCR |
|---|
| 8.3 Ohm/km (2.5 Ohm/1000ft) |
| Storage |
|---|
| -30°C To +70°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.213 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4101UE.00500 | Gray | Reel | 500 m | 8719605241542 |