(4)Security & Commercial Audio Cable, 2-14 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR B2ca
Life Cycle Status: Capability
Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
14 | 19x27 | BC - Bare Copper | 2.35 mm | 2 |
Conductor Count: | 2 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|---|
Insulation | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.35 mm | 0.05 mm | 0.28 mm |
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | White |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.75 mm | 1.1 mm | Yes |
Table Notes: | Ripcord provided under sheath |
Description |
---|
2 wires twisted |
Nominal Conductor DCR |
---|
8.3 Ohm/km |
Nom. Capacitance Conductor to Conductor |
---|
270 pF/m |
Max. Recommended Current [A] |
---|
8 A |
Voltage Rating [V] |
---|
300 V |
Installation Temperature Range: | -20°C To +70°C |
Storage Temperature Range: | -30°C To +70°C |
Operating Temperature Range: | -20°C To +70°C |
Max. Pull Tension: | 200 N |
Min. Bend Radius During Installation: | 68 mm |
Min Setting Radius: | 34 mm |
CPR Euroclass: | B2ca-s1a,d1,a1 |
Environmental Space: | Indoor - Euroclass B2ca |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 80% |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4100ULW. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.14 Revision Date: 06-19-2024 |