Product Hierarchy
Product Hierarchy

4100UE - Security & Sound, 2 Conductor 14 AWG BC, LSZH, Eca


Security & Commercial Audio Cable, 2-14 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems, Control Systems

Construction Details

Conductor
SizeStrandingMaterial
1419x27BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.28 mm (0.011 in)2.34 mm (0.0921 in)Black, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)5.55 mm (0.219 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath
Overall Cable Diameter (Nominal): 5.55 mm (0.219 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
8.3 Ohm/km (2.5 Ohm/1000ft)270 pF/m (82 pF/ft)8 A
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
55.5 mm (2.19 in)
Max. Pull Tension: 60 N (13 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.329 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4100UE.00100GrayReel100 m8719605006219
4100UE.00305GrayReel305 m8719605221506
4100UE.00500GrayReel500 m8719605006226
4100UE.K0500GrayReel500 m8719605006240
4100UE.02305OrangeReel305 m8719605192462
4100UE.02500OrangeReel500 m8719605192455
4100UE.01500WhiteReel500 m8719605006233
Date: 1998-01-01
PDF_913604.pdf
No accessories are available for this product