Product Hierarchy
Product Hierarchy

4100FLW - Security & Sound, 2 Conductor 14 AWG BC, LSZH, Shielded, Cca


Security & Commercial Audio Cable, 2-14 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Cca

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
SizeStrandingMaterial
1419x27BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.28 mm (0.011 in)2.35 mm (0.0925 in)Black, White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.1 mm (0.043 in)6.8 mm (0.27 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
8.3 Ohm/km (2.5 Ohm/1000ft)250 pF/m (76 pF/ft)450 pF/m (140 pF/ft)8 A
Nom Outer Shield DCR: 11.3 Ohm/km (3.44 Ohm/1000ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
68 mm (2.7 in)
Max. Pull Tension: 200 N (45 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1a,d1,a1
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%

History

Update and Revision: Revision Number: 0.185 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4100FLW.00500GrayReel500 m8719605177582
PDF_913604.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product