Security & Commercial Audio Cable, 2-14 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
| Size | Stranding | Material |
|---|---|---|
| 14 AWG | 19x27 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.28 mm (0.011 in) | 2.34 mm (0.0921 in) | Black, White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 5.65 mm (0.222 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Overall Cable Diameter (Nominal): | 5.65 mm (0.222 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 8.3 Ohm/km (2.5 Ohm/1000ft) | 250 pF/m (76 pF/ft) | 450 pF/m (140 pF/ft) | 8 A |
| Nom Outer Shield DCR: | 11.3 Ohm/km (3.44 Ohm/1000ft) |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 56.5 mm (2.22 in) |
| Max. Pull Tension: | 200 N (45 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.369 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4100FE.01305 | Black | Reel | 305 m | 8719605235565 |
| 4100FE.00305 | Gray | Reel | 305 m | 8719605154965 |
| 4100FE.00500 | Gray | Reel | 500 m | 8719605006196 |
| 4100FE.K0500 | Gray | Reel | 500 m | 8719605006202 |
| 4100FE.00610 | Gray | Reel | 610 m | 8719605236265 |