Product Hierarchy
Product Hierarchy

4000UE - Security & Sound, 2 Conductor 12 AWG BC, LSZH, Eca


Security & Commercial Audio Cable, 2-12 AWG stranded bare copper conductors with polyolefin insulation, LSZH jacket with ripcord, CPR Eca

Life Cycle Status: Capability

Product Overview

Suitable Applications: Commercial applications

Product Life Cycle

Life Cycle: Capability - the product is not yet standardly available for orders but can be manufactured

Construction Details

Conductor
SizeStrandingMaterial
1219x25BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PE - Polyethylene0.35 mm (0.014 in)3 mm (0.12 in)Black, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.38 mm (0.015 in)6.8 mmYes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
5.2 Ohm/km (1.6 Ohm/1000ft)65 pF/m (20 pF/ft)12 A

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
68 mm
Max. Pull Tension: 400 N (90 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.338 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4000UE.00100GrayReel100 m8719605006165
4000UE.00500GrayReel500 m8719605006172
4000UE.K0500GrayReel500 m8719605006189
Date: 1998-01-01
PDF_913604.pdf
No accessories are available for this product