Security & Commercial Audio Cable, 2-12 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca
| Suitable Applications: | Commercial applications |
| Size | Stranding | Material |
|---|---|---|
| 12 AWG | 19x25 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.35 mm (0.014 in) | 3 mm (0.12 in) | Black, White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.38 mm (0.015 in) | 7.1 mm (0.28 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Overall Cable Diameter (Nominal): | 7.1 mm (0.28 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 5.2 Ohm/km (1.6 Ohm/1000ft) | 105 pF/m (32.0 pF/ft) | 380 pF/m (120 pF/ft) | 12 A |
| Nom Outer Shield DCR: | 23.3 Ohm/km (7.10 Ohm/1000ft) |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 71 mm (2.8 in) |
| Max. Pull Tension: | 420 N (94 lbf) |
| Environmental Suitability: | Indoor, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.363 Revision Date: 04-13-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4000FE.00500 | Gray | Reel | 500 m | 8719605006158 |
| 4000FE.001000 | Gray | Reel | 1,000 m | 8719605006141 |