(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
MachFlex™ 350YP Control Cable, 3 Conductor 6 mm² Stranded Bare Copper, PVC Insulation, PUR Outer Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3 |
| Material |
|---|
| PUR - Polyurethane |
| Overall Cable Diameter (Nominal): | 11.8 mm (0.465 in) |
| Voltage Rating |
|---|
| 300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -20°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
| Installation Min. | Flexing Min. |
|---|---|
| 47.2 mm (1.86 in) | 118 mm |
| Bulk Cable Weight: | 265 kg/km (178 lbs/1000ft) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
| ISO/IEC Compliance: | IEC 60228 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360 |
| Notes: | General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2 |
| Update and Revision: | Revision Number: 0.20 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| 3X6P 010100M | Black | 100 m |
| 3X6P 010200M | Black | 200 m |
| 3X6P 010300M | Black | 300 m |
| 3X6P 006100M | Blue | 100 m |
| 3X6P 006200M | Blue | 200 m |
| 3X6P 006300M | Blue | 300 m |
| 3X6P G8U100M | Gray, RAL 7001 | 100 m |
| 3X6P G8U200M | Gray, RAL 7001 | 200 m |
| 3X6P G8U300M | Gray, RAL 7001 | 300 m |