Product Hierarchy
Product Hierarchy

3X4SH - MachFlex™ 350 SH, 3C 4 mm² Str BC, PP Ins, LSZH Inner Jkt, GSW Brd, LSZH Outer Jkt


MachFlex™ 350 SH Control Cable 3 Conductor 4 mm² Stranded Bare Copper, PP Insulation, LSZH Inner Jacket, Galvanized Steel Wire Braiding Armor, LSZH Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)34 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PP - PolypropyleneBlack #1, Black #2, Black #3
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 12.6 mm (0.496 in)

Electrical Characteristics

Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-25°C to +70°C (Occasional movement)-40°C to +80°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
75.6 mm (2.98 in)252 mm
Bulk Cable Weight: 268 kg/km (180 lbs/1000ft)

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22, EN 50290-2-27
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, IEC 60227-5, EN 50525-3-11, EN 61034-2, BS 6360

Product Notes

Notes: Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

History

Update and Revision: Revision Number: 0.20 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLength
3X4SH 010100MBlack100 m
3X4SH 010200MBlack200 m
3X4SH 010300MBlack300 m
3X4SH 006100MBlue100 m
3X4SH 006200MBlue200 m
3X4SH 006300MBlue300 m
3X4SH G8U100MGray, RAL 7001100 m
3X4SH G8U200MGray, RAL 7001200 m
3X4SH G8U300MGray, RAL 7001300 m
No accessories are available for this product