Product Hierarchy
Product Hierarchy

3X2.5 - MachFlex™ 350YY, 3 C 2.5mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ 350YY Control VDE Certified, 3 Conductor 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)2.5 mm²Class 5BC - Bare Copper3
Conductor Count: 3
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Black #1
Black #2
Black #3
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride8.3 mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
7.98 Ohm/km
Voltage
Dielectric Withstand VoltageNon-UL DescriptionNon-UL Voltage Rating
4000 VIEC:300/500 V

Temperature Range

Installation Temperature Range: -40°C to +80°C
Operating Temperature Range: -15°C to +70°C

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 127 kg/km
Min. Bend Radius During Installation: 4 x OD
Min. Bend Radius During Operation: 10 x OD

Standards

Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
Other Flammability: DIN VDE 0482-332-1-2, DIN EN 60332-1-2

History

Update and Revision: Revision Number: 0.8 Revision Date: 04-08-2022
No accessories are available for this product