Fan unit especially made to fit Belden A-series, free standing cabinets. The unit can be installed horizontally inside the enclosure, fixed to the verticals. Units available with 2 or 3 fans and several plug types.
| Suitable Applications: | Ventilating hot air from the front side of the cabinets to the rear side. Ideal in combination with perforated doors. |
| Environmental Space: | Indoor |
| Rack Units: | 3U |
| Cord Length: | 1.9 m |
| Material: | SPCC cold rolled steel |
| EU CE Mark: | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| Packaging: | Individually packed in a box. |
| Item # | Number of Fans | Plug Type | Color |
|---|---|---|---|
| ADAF3B21 | 2 | BS 1363P | Gray |
| ADAF3B22 | 2 | BS 1363P | Black |
| ADAF3B31 | 3 | BS 1363P | Gray |
| ADAF3B32 | 3 | BS 1363P | Black |
| ADAF3G21 | 2 | 16A Schuko | Gray |
| ADAF3G22 | 2 | 16A Schuko | Black |
| ADAF3G31 | 3 | 16A Schuko | Gray |
| ADAF3N21 | 2 | 5-15P | Gray |
| ADAF3N22 | 2 | 5-15P | Black |
| ADAF3N31 | 3 | 5-15P | Gray |
| ADAF3N32 | 3 | 5-15P | Black |
| Update and Revision: | Revision Number: 0.32 Revision Date: 12-18-2024 |