(4)/MachFlex LiYCY(TP).jpg)
MachFlex™ LiYCY(TP) Control Twisted Pair PVC Signal Cables 3 Pair 1 mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 1 mm² | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | 1. White&Brown, 2. Green&Yellow, 3. Gray&Pink |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 9.7 mm (0.38 in) |
| Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
|---|---|
| 120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) |
| Voltage Rating |
|---|
| 500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
| Stationary Min. | Installation Min. |
|---|---|
| 145.5 mm (5.728 in) | 58.2 mm (2.29 in) |
| Bulk Cable Weight: | 129 kg/km (86.7 lbs/1000ft) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
| Update and Revision: | Revision Number: 0.50 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| 3P1.0YCY 010100M | Black | 100 m |
| 3P1.0YCY 010200M | Black | 200 m |
| 3P1.0YCY 010300M | Black | 300 m |
| 3P1.0YCY 006100M | Blue | 100 m |
| 3P1.0YCY 006200M | Blue | 200 m |
| 3P1.0YCY 006300M | Blue | 300 m |
| 3P1.0YCY F2V100M | Gray, RAL 7032 | 100 m |
| 3P1.0YCY F2V200M | Gray, RAL 7032 | 200 m |
| 3P1.0YCY F2V300M | Gray, RAL 7032 | 300 m |