(109)MachFlex™ 350CH, 3 Conductor + 1 Ground 6 mm² Stranded Bare Copper, PP Insulation, Tinned Copper Braid Shield, LSZH Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 6 mm² | Class 5 | BC - Bare Copper |
Material | Color Code |
---|---|
PP - Polypropylene | Black #1, Black #2 |
PP - Polypropylene | Green/Yellow |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 14.6 mm (0.575 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-30°C to +70°C (Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
87.6 mm (3.45 in) | 292 mm (11.5 in) |
Bulk Cable Weight: | 375 kg/km (252 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-25 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, IEC 60227-5, EN 50525-3-11, BS 6360 |
Notes: | Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
Update and Revision: | Revision Number: 0.19 Revision Date: 05-09-2024 |
Item # | Color | Length |
---|---|---|
3G6CH 010100M | Black | 100 m |
3G6CH 010200M | Black | 200 m |
3G6CH 010300M | Black | 300 m |
3G6CH 006100M | Blue | 100 m |
3G6CH 006200M | Blue | 200 m |
3G6CH 006300M | Blue | 300 m |
3G6CH G8U100M | Gray, RAL 7001 | 100 m |
3G6CH G8U200M | Gray, RAL 7001 | 200 m |
3G6CH G8U300M | Gray, RAL 7001 | 300 m |