Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
(4)/MachFlex 350 SH Armored W G(blck).jpg)
MachFlex™ 350 SH Control Cable 2 Conductor + 1 Ground 4 mm² Stranded Bare Copper, PP Insulation, LSZH Inner Jacket, Galvanized Steel Wire Braiding Armor, LSZH Outer Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 2 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
| Ground | 1 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PP - Polypropylene | Black #1, Black #2 |
| Ground | PP - Polypropylene | Yellow/Green |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Armor Type & Material |
|---|
| SWB - Steel Wire Braid Armor |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Overall Cable Diameter (Nominal): | 12.6 mm (0.496 in) |
| Voltage Rating |
|---|
| 300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -25°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
| Installation Min. | Flexing Min. |
|---|---|
| 75.6 mm (2.98 in) | 252 mm |
| Bulk Cable Weight: | 268 kg/km (180 lbs/1000ft) |
| Environmental Suitability: | UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
| CEC / C(UL) Compliance: | . |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22, EN 50290-2-27 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | VDE 0295, IEC 60227-5, EN 50525-3-11, EN 61034-2, BS 6360 |
| Notes: | Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
| Update and Revision: | Revision Number: 0.20 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| 3G4SH 010100M | Black | 100 m |
| 3G4SH 010200M | Black | 200 m |
| 3G4SH 010300M | Black | 300 m |
| 3G4SH 006100M | Blue | 100 m |
| 3G4SH 006200M | Blue | 200 m |
| 3G4SH 006300M | Blue | 300 m |
| 3G4SH G8U100M | Gray, RAL 7001 | 100 m |
| 3G4SH G8U200M | Gray, RAL 7001 | 200 m |
| 3G4SH G8U300M | Gray, RAL 7001 | 300 m |