Product Hierarchy
Product Hierarchy

3G35SY - MachFlex™ 350SY, 2C+1G 35 mm² Str BC, PVC Ins, PVC Inner Jkt, GSW Brd, PVC Outer Jkt


MachFlex™ 350SY VDE Certified, 2 Conductor + 1 Ground 35 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket Control Cable

Product Overview

Suitable Applications: Application for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein hash industrial environment.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)235 mm²StrandedClass 5BC - Bare Copper
Ground135 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2
GroundPVC - Polyvinyl ChlorideYellow/Green
Inner Jacket
Material
PVC - Polyvinyl Chloride
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 28.5 mm (1.12 in)

Electrical Characteristics

Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-15°C to +70°C (Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
171 mm (6.73 in)570 mm
Bulk Cable Weight: 1673 kg/km (1124 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0285-525-2-51, EN 50525-2-51, IEC 60227-5

History

Update and Revision: Revision Number: 0.27 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLength
3G35SY 010100MBlack, RAL 9004100 m
3G35SY 010200MBlack, RAL 9004200 m
3G35SY 010300MBlack, RAL 9004300 m
3G35SY G8U100MGray, RAL 7001100 m
3G35SY G8U200MGray, RAL 7001200 m
3G35SY G8U300MGray, RAL 7001300 m
3G35SY 368100MTransparent100 m
3G35SY 368200MTransparent200 m
3G35SY 368300MTransparent300 m
No accessories are available for this product