Product Hierarchy
Product Hierarchy

3G16L - MachFlex™ 350HH, 2C+1G 16 mm² Str BC, PP Ins, LSZH Jkt


MachFlex™ 350HH, 2 Conductor + 1 Ground 16 mm² Stranded Bare Copper, PP Insulation, LSZH Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)216 mm²StrandedClass 5BC - Bare Copper
Ground116 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PP - PolypropyleneBlack #1, Black #2
GroundPP - PolypropyleneYellow/Green
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 18.1 mm (0.713 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
72.4 mm (2.85 in)181 mm
Bulk Cable Weight: 701 kg/km (471 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 60228, IEC 60227-5
CENELEC Compliance: EN 60228, EN 50290-2-25, EN 50290-2-27, EN 50525-3-11
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Product Notes

Notes: General Reference Standards : DIN VDE 0295, BS 6360 Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

History

Update and Revision: Revision Number: 0.27 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLength
3G16L 010100MBlack100 m
3G16L 010200MBlack200 m
3G16L 010300MBlack300 m
3G16L 006100MBlue100 m
3G16L 006200MBlue200 m
3G16L 006300MBlue300 m
3G16L G8U100MGray, RAL 7001100 m
3G16L G8U200MGray, RAL 7001200 m
3G16L G8U300MGray, RAL 7001300 m
No accessories are available for this product