(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)MachFlex™ LiYY PVC Control & Signal Cables, 3 Conductor 0.25mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, production machinery and many more |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 0.25 mm² | Stranded | BC - Bare Copper |
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | White, Brown, Green, |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 4.0 mm (0.16 in) |
Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
---|---|
120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) |
Voltage Rating |
---|
500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Stationary Min. | Installation Min. |
---|---|
40 mm (1.6 in) | 16 mm (0.63 in) |
Bulk Cable Weight: | 22 kg/km (15 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
Update and Revision: | Revision Number: 0.49 Revision Date: 11-28-2023 |
Item # | Color | Length |
---|---|---|
3C0.25YY 010100M | Black | 100 m |
3C0.25YY 010200M | Black | 200 m |
3C0.25YY 010300M | Black | 300 m |
3C0.25YY 006100M | Blue | 100 m |
3C0.25YY 006200M | Blue | 200 m |
3C0.25YY 006300M | Blue | 300 m |
3C0.25YY F2V100M | Gray, RAL 7032 | 100 m |
3C0.25YY F2V200M | Gray, RAL 7032 | 200 m |
3C0.25YY F2V300M | Gray, RAL 7032 | 300 m |