Product Hierarchy
Product Hierarchy

39X1635 - HOOK-UP WIRE, 1C #16, Str, Silicone Rubber, 35000 V, VW-1

HOOK-UP WIRE, 1 Conductor 16 AWG (41/32) SPC - Silver Plated Copper, Silicone Rubber Insulation, VW-1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Insulated Wire116 AWG41x32SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation Diameter
Insulated WireSilicone Rubber0.105 in (2.67 mm)0.269 in (6.83 mm)
Outer Jacket
Nom. Diameter
0.269 in (6.83 mm)
Overall Cable Diameter (Nominal): 0.269 in (6.83 mm)

Electrical Characteristics

Electricals
ElementNom. Inductance
Insulated Wire0.11 µH/ft (0.36 µH/m)
Voltage
Voltage Rating
35000 V

Mechanical Characteristics

Temperature
Operating
-40°C To +200°C
Bend Radius
Stationary Min.
2.7 in (69 mm)
Max. Pull Tension: 7.9 lbs (3.6 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL VW-1
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.13 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Putup TypeLength
39X1635 WH005Reel100 ft
No accessories are available for this product