HOOK-UP WIRE, 1 Conductor 18 AWG (16/30) TC - Tinned Copper, Silicone Rubber Insulation, AWM/STYLE 3239 150C
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Insulated Wire | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Insulated Wire | Silicone Rubber | 0.097 in (2.5 mm) | 0.241 in (6.12 mm) | White |
| Nom. Diameter |
|---|
| 0.241 in (6.12 mm) |
| Overall Cable Diameter (Nominal): | 0.241 in (6.12 mm) |
| Element | Nom. Inductance |
|---|---|
| Insulated Wire | 0.11 µH/ft (0.36 µH/m) |
| UL Voltage Rating |
|---|
| 40000 V (AWM 3239) |
| UL Temperature | Operating |
|---|---|
| 150°C | -40°C To +150°C |
| Stationary Min. |
|---|
| 2.4 in (61 mm) |
| Max. Pull Tension: | 5.5 lbs (2.5 kg) |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 3239 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.15 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 391897 BK005 | White | Reel | 100 ft |
| 391897 RD005 | White | Reel | 100 ft |
| 391897 WH005 | White | Reel | 100 ft |
| 391897 WH002 | White | Reel | 500 ft |
| 391897 WH001 | White | Reel | 1,000 ft |