Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Low Temp Plastic Lead Wire, 26AWG (7x34) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1
| Suitable Applications: | Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 26 | 7x34 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PPO - Polyphenylene Oxide | 0.043 in | 0.012 in |
| Nominal Conductor DCR |
|---|
| 39.7 Ohm/1000ft |
| Element | Max. Recommended Current [A] |
|---|---|
| Single Conductor in Free Aair @ 30C Ambient | Single conductor in free air @ 30ºC: 6.5 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -40°C To +105°C Dry |
| Bulk Cable Weight: | 1.4 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.18 in |
| UL AWM Style Compliance: | AWM 11028 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 39126 010100 | Black | Reel | 100 ft | 612825150671 |
| 39126 0101000 | Black | Reel | 1,000 ft | 612825150688 |
| 39126 0105000 | Black | Reel | 5,000 ft | 612825150695 |
| 39126 013100 | Blue, Dark | Reel | 100 ft | 612825150701 |
| 39126 0131000 | Blue, Dark | Reel | 1,000 ft | 612825150718 |
| 39126 0135000 | Blue, Dark | Reel | 5,000 ft | 612825150725 |
| 39126 0035000 | Blue, Light | Reel | 5,000 ft | 612825150510 |
| 39126 001100 | Brown | Reel | 100 ft | 612825150435 |
| 39126 0011000 | Brown | Reel | 1,000 ft | 612825150442 |
| 39126 0015000 | Brown | Reel | 5,000 ft | 612825150459 |
| 39126 008100 | Gray | Reel | 100 ft | 612825150619 |
| 39126 0081000 | Gray | Reel | 1,000 ft | 612825150626 |
| 39126 0085000 | Gray | Reel | 5,000 ft | 612825150633 |
| 39126 005100 | Green, Dark | Reel | 100 ft | 612825150558 |
| 39126 0051000 | Green, Dark | Reel | 1,000 ft | 612825150565 |
| 39126 0055000 | Green, Dark | Reel | 5,000 ft | 612825150572 |
| 39126 0031000 | Orange | Reel | 1,000 ft | 612825150503 |
| 39126 002100 | Red | Reel | 100 ft | 612825150466 |
| 39126 0021000 | Red | Reel | 1,000 ft | 612825150473 |
| 39126 0025000 | Red | Reel | 5,000 ft | 612825150480 |
| 39126 007100 | Violet | Reel | 100 ft | 612825150589 |
| 39126 0071000 | Violet | Reel | 1,000 ft | 612825150596 |
| 39126 0075000 | Violet | Reel | 5,000 ft | 612825150602 |
| 39126 009100 | White | Reel | 100 ft | 612825150640 |
| 39126 0091000 | White | Reel | 1,000 ft | 612825150657 |
| 39126 0095000 | White | Reel | 5,000 ft | 612825150664 |
| 39126 004100 | Yellow | Reel | 100 ft | 612825150527 |
| 39126 0041000 | Yellow | Reel | 1,000 ft | 612825150534 |
| 39126 0045000 | Yellow | Reel | 5,000 ft | 612825150541 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Notes: | Halogen-free. |
| Update and Revision: | Revision Number: 0.387 Revision Date: 02-03-2025 |