Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3406)Modular Couplers
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
(743)Type A
(567)Type A Field Attachables
(358)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1
| Suitable Applications: | Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PPO - Polyphenylene Oxide | 0.048 in | 0.012 in |
| Nominal Conductor DCR |
|---|
| 24.9 Ohm/1000ft |
| Element | Max. Recommended Current [A] |
|---|---|
| Single Conductor in Free Aair @ 30C Ambient | Single conductor in free air @ 30ºC: 8.5 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -40°C To +105°C Dry |
| Bulk Cable Weight: | 2 lbs/1000ft |
| Minimum Bend Radius During Installation: | 0.2 in |
| Minimum Minor Axis Bend Radius: | 0.12 in |
| UL AWM Style Compliance: | AWM 11028 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 39124 010100 | Black | Reel | 100 ft | 612825150374 |
| 39124 0101000 | Black | Reel | 1,000 ft | 612825150381 |
| 39124 0105000 | Black | Reel | 5,000 ft | 612825150398 |
| 39124 013100 | Blue, Dark | Reel | 100 ft | 612825150404 |
| 39124 0131000 | Blue, Dark | Reel | 1,000 ft | 612825150411 |
| 39124 0135000 | Blue, Dark | Reel | 5,000 ft | 612825150428 |
| 39124 001100 | Brown | Reel | 100 ft | 612825150138 |
| 39124 0011000 | Brown | Reel | 1,000 ft | 612825150145 |
| 39124 0015000 | Brown | Reel | 5,000 ft | 612825150152 |
| 39124 008100 | Gray | Reel | 100 ft | 612825150312 |
| 39124 0085000 | Gray | Reel | 5,000 ft | 612825150336 |
| 39124 005100 | Green, Dark | Reel | 100 ft | 612825150251 |
| 39124 0051000 | Green, Dark | Reel | 1,000 ft | 612825150268 |
| 39124 0055000 | Green, Dark | Reel | 5,000 ft | 612825150275 |
| 39124 003100 | Orange | Reel | 100 ft | 612825150190 |
| 39124 0035000 | Orange | Reel | 5,000 ft | 612825150213 |
| 39124 002100 | Red | Reel | 100 ft | 612825150169 |
| 39124 0021000 | Red | Reel | 1,000 ft | 612825150176 |
| 39124 0025000 | Red | Reel | 5,000 ft | 612825150183 |
| 39124 007100 | Violet | Reel | 100 ft | 612825150282 |
| 39124 0071000 | Violet | Reel | 1,000 ft | 612825150299 |
| 39124 0075000 | Violet | Reel | 5,000 ft | 612825150305 |
| 39124 009100 | White | Reel | 100 ft | 612825150343 |
| 39124 0091000 | White | Reel | 1,000 ft | 612825150350 |
| 39124 0095000 | White | Reel | 5,000 ft | 612825150367 |
| 39124 004100 | Yellow | Reel | 100 ft | 612825150220 |
| 39124 0045000 | Yellow | Reel | 5,000 ft | 612825150244 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Notes: | Halogen-free. |
| Update and Revision: | Revision Number: 0.412 Revision Date: 02-03-2025 |