Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1
| Suitable Applications: | Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PPO - Polyphenylene Oxide | 0.053 in | 0.012 in |
| Nominal Conductor DCR |
|---|
| 16.2 Ohm/1000ft |
| Element | Max. Recommended Current [A] |
|---|---|
| Single Conductor in Free Aair @ 30C Ambient | Single conductor in free air @ 30ºC: 11 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -40°C To +105°C Dry |
| Bulk Cable Weight: | 2.8 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.22 in |
| UL AWM Style Compliance: | AWM 11028 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 39122 010100 | Black | Reel | 100 ft | 612825150077 |
| 39122 0101000 | Black | Reel | 1,000 ft | 612825150084 |
| 39122 0105000 | Black | Reel | 5,000 ft | 612825150091 |
| 39122 013100 | Blue, Dark | Reel | 100 ft | 612825150107 |
| 39122 0131000 | Blue, Dark | Reel | 1,000 ft | 612825150114 |
| 39122 0135000 | Blue, Dark | Reel | 5,000 ft | 612825150121 |
| 39122 001100 | Brown | Reel | 100 ft | 612825149835 |
| 39122 0011000 | Brown | Reel | 1,000 ft | 612825149842 |
| 39122 0015000 | Brown | Reel | 5,000 ft | 612825149859 |
| 39122 008100 | Gray | Reel | 100 ft | 612825150015 |
| 39122 0081000 | Gray | Reel | 1,000 ft | 612825150022 |
| 39122 0085000 | Gray | Reel | 5,000 ft | 612825150039 |
| 39122 005100 | Green, Dark | Reel | 100 ft | 612825149958 |
| 39122 0051000 | Green, Dark | Reel | 1,000 ft | 612825149965 |
| 39122 0055000 | Green, Dark | Reel | 5,000 ft | 612825149972 |
| 39122 003100 | Orange | Reel | 100 ft | 612825149897 |
| 39122 0031000 | Orange | Reel | 1,000 ft | 612825149903 |
| 39122 0035000 | Orange | Reel | 5,000 ft | 612825149910 |
| 39122 002100 | Red | Reel | 100 ft | 612825149866 |
| 39122 0021000 | Red | Reel | 1,000 ft | 612825149873 |
| 39122 0025000 | Red | Reel | 5,000 ft | 612825149880 |
| 39122 007100 | Violet | Reel | 100 ft | 612825149989 |
| 39122 0071000 | Violet | Reel | 1,000 ft | 612825149996 |
| 39122 0075000 | Violet | Reel | 5,000 ft | 612825150008 |
| 39122 009100 | White | Reel | 100 ft | 612825150046 |
| 39122 0091000 | White | Reel | 1,000 ft | 612825150053 |
| 39122 0095000 | White | Reel | 5,000 ft | 612825150060 |
| 39122 004100 | Yellow | Reel | 100 ft | 612825149927 |
| 39122 0041000 | Yellow | Reel | 1,000 ft | 612825149934 |
| 39122 0045000 | Yellow | Reel | 5,000 ft | 612825149941 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Notes: | Halogen-free. |
| Update and Revision: | Revision Number: 0.390 Revision Date: 02-03-2025 |