Low Temp Plastic Lead Wire, 20AWG (8x30/2x29) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1
| Suitable Applications: | Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 20 | 10x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PPO - Polyphenylene Oxide | 0.0605 in | 0.012 in |
| Nominal Conductor DCR |
|---|
| 9.85 Ohm/1000ft |
| Element | Max. Recommended Current [A] |
|---|---|
| Single Conductor in Free Aair @ 30C Ambient | Single conductor in free air @ 30ºC: 14 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -40°C To +105°C Dry |
| Bulk Cable Weight: | 4.2 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.24 in |
| UL AWM Style Compliance: | AWM 11028 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 39120 010100 | Black | Reel | 100 ft | 612825149774 |
| 39120 0101000 | Black | Reel | 1,000 ft | 612825149781 |
| 39120 0105000 | Black | Reel | 5,000 ft | 612825149798 |
| 39120 013100 | Blue, Dark | Reel | 100 ft | 612825149804 |
| 39120 0131000 | Blue, Dark | Reel | 1,000 ft | 612825149811 |
| 39120 0135000 | Blue, Dark | Reel | 5,000 ft | 612825149828 |
| 39120 001100 | Brown | Reel | 100 ft | 612825149538 |
| 39120 0011000 | Brown | Reel | 1,000 ft | 612825149545 |
| 39120 0015000 | Brown | Reel | 5,000 ft | 612825149552 |
| 39120 008100 | Gray | Reel | 100 ft | 612825149712 |
| 39120 0085000 | Gray | Reel | 5,000 ft | 612825149736 |
| 39120 005100 | Green, Dark | Reel | 100 ft | 612825149651 |
| 39120 0051000 | Green, Dark | Reel | 1,000 ft | 612825149668 |
| 39120 0055000 | Green, Dark | Reel | 5,000 ft | 612825149675 |
| 39120 003100 | Orange | Reel | 100 ft | 612825149590 |
| 39120 0031000 | Orange | Reel | 1,000 ft | 612825149606 |
| 39120 0035000 | Orange | Reel | 5,000 ft | 612825149613 |
| 39120 002100 | Red | Reel | 100 ft | 612825149569 |
| 39120 0021000 | Red | Reel | 1,000 ft | 612825149576 |
| 39120 0025000 | Red | Reel | 5,000 ft | 612825149583 |
| 39120 007100 | Violet | Reel | 100 ft | 612825149682 |
| 39120 0071000 | Violet | Reel | 1,000 ft | 612825149699 |
| 39120 0075000 | Violet | Reel | 5,000 ft | 612825149705 |
| 39120 009100 | White | Reel | 100 ft | 612825149743 |
| 39120 0091000 | White | Reel | 1,000 ft | 612825149750 |
| 39120 0095000 | White | Reel | 5,000 ft | 612825149767 |
| 39120 004100 | Yellow | Reel | 100 ft | 612825149620 |
| 39120 0041000 | Yellow | Reel | 1,000 ft | 612825149637 |
| 39120 0045000 | Yellow | Reel | 5,000 ft | 612825149644 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Notes: | Halogen-free. |
| Update and Revision: | Revision Number: 0.389 Revision Date: 02-03-2025 |