Product Hierarchy
Product Hierarchy

39116 - Lead Wire, #16 Str TC, PPO Ins, AWM 11028




Low Temp Plastic Lead Wire, 16AWG (26x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

Product Overview

Suitable Applications: Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)116 AWG26x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PPO - Polyphenylene Oxide0.012 in (0.30 mm)0.083 in (2.1 mm)
Overall Cable Diameter (Nominal): 0.083 in (2.1 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.0 Ohm/1000ftSingle conductor in free air @ 30ºC: 26 A
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C Dry
Bend Radius
Stationary Min.Installation Min.
0.83 in (21 mm)0.83 in (21 mm)
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 10 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 11028
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes: Halogen-free.

History

Update and Revision: Revision Number: 0.490 Revision Date: 07-03-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
39116 010100BlackReel100 ft612825149118C
39116 0101000BlackReel1,000 ft612825149125C
39116 0105000BlackReel5,000 ft612825149132C Z
39116 013100Blue, DarkReel100 ft612825149149C
39116 0131000Blue, DarkReel1,000 ft612825149156C
39116 0135000Blue, DarkReel5,000 ft612825149163C Z
39116 001100BrownReel100 ft612825148876C
39116 0011000BrownReel1,000 ft612825148883C
39116 0015000BrownReel5,000 ft612825148890C Z
39116 008100GrayReel100 ft612825149057C
39116 0081000GrayReel1,000 ft612825149064C
39116 0085000GrayReel5,000 ft612825149071C Z
39116 005100Green, DarkReel100 ft612825148999C
39116 0055000Green, DarkReel5,000 ft612825149019C Z
39116 189100Green, Yellow StripeReel100 ft612825149170C
39116 1891000Green, Yellow StripeReel1,000 ft612825149187C
39116 1895000Green, Yellow StripeReel5,000 ft612825149194C Z
39116 003100OrangeReel100 ft612825148937C
39116 0035000OrangeReel5,000 ft612825148951C Z
39116 002100RedReel100 ft612825148906C
39116 0021000RedReel1,000 ft612825148913C
39116 0025000RedReel5,000 ft612825148920C Z
39116 0075000VioletReel5,000 ft612825149040C Z
39116 009100WhiteReel100 ft612825149088C
39116 0091000WhiteReel1,000 ft612825149095C
39116 0095000WhiteReel5,000 ft612825149101C
39116 004100YellowReel100 ft612825148968C
39116 0041000YellowReel1,000 ft612825148975C
39116 0045000YellowReel5,000 ft612825148982C Z
Date: 2011-04-01
SpaceMaker Series Electronic Cables Brochure.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product