Product Hierarchy
Product Hierarchy

39112 - Lead Wire, #12 Str TC, PPO Ins, AWM 11028




Low Temp Plastic Lead Wire, 12AWG (65x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

Product Overview

Suitable Applications: Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
1265x30TC - Tinned Copper1
Conductor Count: 1
Insulation
MaterialNominal DiameterNominal Wall Thickness
PPO - Polyphenylene Oxide0.111 in0.012 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.65 Ohm/1000ft
Current
ElementMax. Recommended Current [A]
Single Conductor in Free Aair @ 30C AmbientSingle conductor in free air @ 30ºC: 51 A
Voltage
UL Voltage Rating
600 V RMS

Temperature Range

UL Temp Rating: 105°C
Operating Temperature Range: -40°C To +105°C Dry

Mechanical Characteristics

Bulk Cable Weight: 21.3 lbs/1000ft
Min. Bend Radius/Minor Axis: 0.45 in

Standards

UL AWM Style Compliance: AWM 11028

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: Yes
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
39112 010100BlackReel100 ft612825148456
39112 0101000BlackReel1,000 ft612825148463
39112 0105000BlackReel5,000 ft612825148470
39112 013100Blue, DarkReel100 ft612825148487
39112 0131000Blue, DarkReel1,000 ft612825148494
39112 0135000Blue, DarkReel5,000 ft612825148500
39112 0011000BrownReel1,000 ft612825148227
39112 0015000BrownReel5,000 ft612825148234
39112 008100GrayReel100 ft612825148395
39112 0085000GrayReel5,000 ft612825148418
39112 005100Green, DarkReel100 ft612825148333
39112 0051000Green, DarkReel1,000 ft612825148340
39112 0055000Green, DarkReel5,000 ft612825148357
39112 189100Green, Yellow StripeReel100 ft612825148517
39112 1891000Green, Yellow StripeReel1,000 ft612825148524
39112 1895000Green, Yellow StripeReel5,000 ft612825148531
39112 003100OrangeReel100 ft612825148272
39112 0031000OrangeReel1,000 ft612825148289
39112 0035000OrangeReel5,000 ft612825148296
39112 002100RedReel100 ft612825148241
39112 0021000RedReel1,000 ft612825148258
39112 0025000RedReel5,000 ft612825148265
39112 0075000VioletReel5,000 ft612825148388
39112 009100WhiteReel100 ft612825148425
39112 0091000WhiteReel1,000 ft612825148432
39112 0095000WhiteReel5,000 ft612825148449
39112 0045000YellowReel5,000 ft612825148326
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Product Notes

Notes: Halogen-free.

History

Update and Revision: Revision Number: 0.387 Revision Date: 05-05-2023
Date: 2011-04-01
SpaceMaker Series Electronic Cables Brochure.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product