(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Low Temp Plastic Lead Wire, 12AWG (65x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1
Suitable Applications: | Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 65x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PPO - Polyphenylene Oxide | 0.111 in | 0.012 in |
Nominal Conductor DCR |
---|
1.65 Ohm/1000ft |
Element | Max. Recommended Current [A] |
---|---|
Single Conductor in Free Aair @ 30C Ambient | Single conductor in free air @ 30ºC: 51 A |
UL Voltage Rating |
---|
600 V RMS |
UL Temp Rating: | 105°C |
Operating Temperature Range: | -40°C To +105°C Dry |
Bulk Cable Weight: | 21.3 lbs/1000ft |
Min. Bend Radius/Minor Axis: | 0.45 in |
UL AWM Style Compliance: | AWM 11028 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
39112 010100 | Black | Reel | 100 ft | 612825148456 |
39112 0101000 | Black | Reel | 1,000 ft | 612825148463 |
39112 0105000 | Black | Reel | 5,000 ft | 612825148470 |
39112 013100 | Blue, Dark | Reel | 100 ft | 612825148487 |
39112 0131000 | Blue, Dark | Reel | 1,000 ft | 612825148494 |
39112 0135000 | Blue, Dark | Reel | 5,000 ft | 612825148500 |
39112 0011000 | Brown | Reel | 1,000 ft | 612825148227 |
39112 0015000 | Brown | Reel | 5,000 ft | 612825148234 |
39112 008100 | Gray | Reel | 100 ft | 612825148395 |
39112 0085000 | Gray | Reel | 5,000 ft | 612825148418 |
39112 005100 | Green, Dark | Reel | 100 ft | 612825148333 |
39112 0051000 | Green, Dark | Reel | 1,000 ft | 612825148340 |
39112 0055000 | Green, Dark | Reel | 5,000 ft | 612825148357 |
39112 189100 | Green, Yellow Stripe | Reel | 100 ft | 612825148517 |
39112 1891000 | Green, Yellow Stripe | Reel | 1,000 ft | 612825148524 |
39112 1895000 | Green, Yellow Stripe | Reel | 5,000 ft | 612825148531 |
39112 003100 | Orange | Reel | 100 ft | 612825148272 |
39112 0031000 | Orange | Reel | 1,000 ft | 612825148289 |
39112 0035000 | Orange | Reel | 5,000 ft | 612825148296 |
39112 002100 | Red | Reel | 100 ft | 612825148241 |
39112 0021000 | Red | Reel | 1,000 ft | 612825148258 |
39112 0025000 | Red | Reel | 5,000 ft | 612825148265 |
39112 0075000 | Violet | Reel | 5,000 ft | 612825148388 |
39112 009100 | White | Reel | 100 ft | 612825148425 |
39112 0091000 | White | Reel | 1,000 ft | 612825148432 |
39112 0095000 | White | Reel | 5,000 ft | 612825148449 |
39112 0045000 | Yellow | Reel | 5,000 ft | 612825148326 |
Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
Notes: | Halogen-free. |
Update and Revision: | Revision Number: 0.387 Revision Date: 05-05-2023 |