Product Hierarchy
Product Hierarchy

39110 - Lead Wire, #10 Str TC, PPO Ins, AWM 11028




Low Temp Plastic Lead Wire, 10AWG (105x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

Product Overview

Suitable Applications: Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)110 AWG105x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PPO - Polyphenylene Oxide0.012 in (0.30 mm)0.134 in (3.40 mm)
Overall Cable Diameter (Nominal): 0.134 in (3.40 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.05 Ohm/1000ft (3.44 Ohm/km)Single conductor in free air @ 30ºC: 67 A
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C Dry
Bend Radius
Stationary Min.Installation Min.
1.34 in (34.0 mm)1.34 in (34.0 mm)
Max. Pull Tension: 99 lbs (45 kg)
Bulk Cable Weight: 37 lbs/1000ft (55 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 11028
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes: Halogen-free.

History

Update and Revision: Revision Number: 0.643 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
39110 010100BlackReel100 ft612825148128C
39110 0101000BlackReel1,000 ft612825148135C
39110 0105000BlackReel5,000 ft612825148142C
39110 013100Blue, DarkReel100 ft612825148159C
39110 0135000Blue, DarkReel5,000 ft612825148173C Z
39110 001100BrownReel100 ft612825147886
39110 0011000BrownReel1,000 ft612825147893C
39110 0015000BrownReel5,000 ft612825147909C Z
39110 008100GrayReel100 ft612825148067C
39110 0085000GrayReel5,000 ft612825148081C Z
39110 0051000Green, DarkReel1,000 ft612825148012C
39110 0055000Green, DarkReel5,000 ft612825148029C Z
39110 189100Green, Yellow StripeReel100 ft612825148180C
39110 1895000Green, Yellow StripeReel5,000 ft612825148203C Z
39110 003100OrangeReel100 ft612825147947C
39110 0035000OrangeReel5,000 ft612825147961C Z
39110 002100RedReel100 ft612825147916C
39110 0021000RedReel1,000 ft612825147923C
39110 0025000RedReel5,000 ft612825147930C
39110 007100VioletReel100 ft612825148036C
39110 0075000VioletReel5,000 ft612825148050C Z
39110 009100WhiteReel100 ft612825148098C
39110 0095000WhiteReel5,000 ft612825148111C Z
39110 004100YellowReel100 ft612825147978
39110 0045000YellowReel5,000 ft612825147992C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2011-04-01
SpaceMaker Series Electronic Cables Brochure.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product