HOOK-UP WIRE, 1 Conductor 2 AWG (259(37x7)/26) TC - Tinned Copper, Silicone Rubber Insulation
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Insulated Wire | 1 | 2 AWG | 259x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Insulated Wire | Silicone Rubber | 0.062 in (1.6 mm) | 0.463 in (11.8 mm) | White |
| Nom. Diameter |
|---|
| 0.463 in (11.8 mm) |
| Overall Cable Diameter (Nominal): | 0.463 in (11.8 mm) |
| Element | Nom. Inductance |
|---|---|
| Insulated Wire | 0.03 µH/ft (0.098 µH/m) |
| Voltage Rating |
|---|
| 25000 V |
| Operating |
|---|
| -40°C To +150°C |
| Stationary Min. |
|---|
| 4.6 in (120 mm) |
| Max. Pull Tension: | 51 lbs (23 kg) |
| Environmental Suitability: | Indoor |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.16 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 390262 BK005 | White | Reel | 100 ft |
| 390262 WH005 | White | Reel | 100 ft |
| 390262 WH002 | White | Reel | 500 ft |
| 390262 BK002 | White | Reel | 500 ft |