UL Type PV Wire, 18AWG (16x30) Tinned Copper, XLPO Insulation, PVC Outer Jacket, 2000V PV 90C Dry/Wet USE-2 RHW-2 SUN RES
| Suitable Applications: | Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC. |
| Size | Stranding | Material |
|---|---|---|
| 18 | 16x30 | TC - Tinned Copper |
| Material | Nom. Thickness |
|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.063 in (1.6 mm) |
| XLP, XLPO, XLPE (Thermoset) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.245 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6 Ohm/1000ft (20 Ohm/km) | 18 Amps Single Conductor in Free Air |
| UL Voltage Rating |
|---|
| 2000 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To +90°C |
| Max. Pull Tension: | 21 lbs (9.5 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft (45 kg/km) |
| Environmental Suitability: | Sunlight Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | PV |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.176 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 38318 0105000 | Black | Reel | 5,000 ft | 612825147763 | C |
| Footnote: | C - CRATE REEL PUT-UP. |