(109)UL Type PV Wire, 16AWG (26x30) Tinned Copper, XLPO Insulation, PVC Outer Jacket, 2000V PV 90C Dry/Wet USE-2 RHW-2 SUN RES
Suitable Applications: | Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC. |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 26x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Wall Thickness |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.063 in |
XLP, XLPO, XLPE (Thermoset) |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.257 in | 0.033 in |
Nominal Conductor DCR |
---|
3.7 Ohm/1000ft |
Element | Max. Recommended Current [A] |
---|---|
Single Conductor in Free Aair @ 30C Ambient | 24 Amps Single Conductor in Free Air |
UL Voltage Rating |
---|
2000 V |
UL Temp Rating: | 90°C |
Operating Temperature Range: | -40°C To +90°C |
Bulk Cable Weight: | 35 lbs/1000ft |
Max. Pull Tension: | 34 lbs |
Min. Bend Radius/Minor Axis: | 2.5 in |
UL AWM Style Compliance: | PV |
Military Compliance: | N/A |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 2000 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
38316 0105000 | Black | Reel | 5,000 ft | 612825147756 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.353 Revision Date: 05-05-2023 |