(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC. |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 26x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Wall Thickness |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.048 in |
XLP, XLPO, XLPE (Thermoset) |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.227 in | 0.033 in |
Nominal Conductor DCR |
---|
3.7 Ohm/1000ft |
Element | Max. Recommended Current [A] |
---|---|
Single conductor in free air @ 30 ambient | 24 Amps Single Conductor in Free Air |
UL Voltage Rating |
---|
600 V |
UL Temp Rating: | 90°C Wet/Dry |
Operating Temp Range: | -40°C To +90°C |
Bulk Cable Weight: | 29 lbs/1000ft |
Max. Pull Tension: | 34 lbs |
Min Bend Radius/Minor Axis: | 2.375 in |
NEC/(UL) Compliance: | PV |
UL AWM Style Compliance: | N/A |
Military Compliance: | N/A |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2009-09-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
38216 0105000 | Black | Reel | 5,000 ft | 612825147688 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Separator material over conductor. |
Update and Revision: | Revision Number: 0.304 Revision Date: 07-26-2020 |